Distributor boxes with M8 to M12 slots - SACB-6/12-L-SC SCO P 1453012

Sensor/actuator box, application: Standard, connection method: M12-SPEEDCON-socket Plastic, number of slots: 6, number of positions: 5, coding: A - standard, slot assignment: Double, status display: yes, pnp; master cable connection: Spring-cage connection 180°, shielding: no

Product Details




Order Key 1453012
Packing unit 1 pc
Minimum order quantity 1 pc
Catalog Page Page 262 (C-2-2019)
GTIN 4046356553636
Weight per Piece (including packing) 186.8 GRM
Weight per Piece (excluding packing) 186.8 GRM
Customs tariff number 85366990
Country of origin DE



EAC

EAC

UL Recognized

Approval Specification Data
Nominal current IN 2 A
Nominal voltage UN 24 V

cUL Recognized

Approval Specification Data
Nominal voltage UN 24 V

cULus Recognized


Your advantages

Save time, thanks to installation with SPEEDCON fast locking system
Safety in the field, thanks to molded housing and high degree of protection
Flexible, distributed bundling of signals in one master cable
Flexible: distributor box with connector hood for on-site assembly
Convenient: increased machine availability thanks to quick and easy diagnostics
Save space: distributor box with double occupancy for two sensors in one slot