Distributor boxes with M8 to M12 slots - SACB-6/ 6-L-C SCO P 1452822

Sensor/actuator box, application: Standard, connection method: M12-SPEEDCON-socket Plastic, number of slots: 6, number of positions: 4, coding: A - standard, slot assignment: single, status display: yes, pnp; master cable connection: Pluggable screw connection 180°, shielding: no

Show Product Details (PDF)

Product Details




Order Key 1452822
Packing unit 1 pc
Minimum order quantity 1 pc
Catalog Page Page 263 (C-2-2019)
GTIN 4046356553681
Weight per Piece (including packing) 194.0 GRM
Weight per Piece (excluding packing) 194.0 GRM
Customs tariff number 85366990
Country of origin DE



UL Recognized

cUL Recognized

EAC

EAC


Your advantages

Save time, thanks to installation with SPEEDCON fast locking system
Safety in the field, thanks to molded housing and high degree of protection
Flexible, distributed bundling of signals in one master cable
Flexible: distributor box with connector hood for on-site assembly
Convenient: increased machine availability thanks to quick and easy diagnostics