CSA
Approval ID: 13631EAC
Approval ID: KZ7500651131219505cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 16 A | 24 - 8 | ||
Multi-conductor connection | 300 V | 16 A | 24 - 12 | |
C | ||||
300 V | 16 A | 24 - 8 | ||
Multi-conductor connection | 300 V | 16 A | 24 - 12 | |
D | ||||
600 V | 5 A | 24 - 8 | ||
Multi-conductor connection | 600 V | 5 A | 24 - 12 |