cUL Recognized
Approval ID: E192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
250 V | 6.3 A | 24 - 8 | 24 - 8 |
UL Recognized
Approval ID: E192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
250 V | 6.3 A | 24 - 8 |
CCC
Approval ID: 2020322313000632UKCA-EX
Approval ID: UL22UKEX2452UEAC Ex
Approval ID: KZ 7500525010101950IECEx
Approval ID: IECExUL13.0007UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
250 V | 6.3 A | 0.2 - 10 |
ATEX
Approval ID: DEMKO14ATEX1353UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
250 V | 6.3 A | 0.2 - 10 |
CSA
Approval ID: 2725780Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
250 V | 6.3 A | 24 - 8 | ||
C | ||||
250 V | 6.3 A | 24 - 8 |