The content you are viewing is tailored for Israel. View Content for United States | Choose Another Country

UT 4-QUATTRO-MT P/P - Knife-disconnect terminal block
3064056

Knife-disconnect terminal block, With test socket screws for insertion of test plugs, nom. voltage: 500 V, nominal current: 20 A, number of connections: 4, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

Double bridge shaft enables individual potential distribution and supply
Tested for railway applications