DNV
Approval ID: TAE00001S9CSA
Approval ID: 13631EAC
Approval ID: KZ7500651131219505cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 16 A | 26 - 10 | ||
Multi-conductor connection | 300 V | 16 A | 26 - 14 | |
C | ||||
300 V | 16 A | 26 - 10 | ||
Multi-conductor connection | 300 V | 16 A | 26 - 14 |