QTC 1,5-MT - Knife-disconnect terminal block
3205103

Knife-disconnect terminal block, nom. voltage: 400 V, nominal current: 17.5 A, 1 level, connection method: Quick connection, Rated cross section: 1.5 mm2, cross section: 0.25 mm2 - 1.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

Fast conductor connection thanks to the elimination of conductor pretreatment
Large-area, gas-tight contact thanks to the automated cutting of the wire insulation
Convenient separation of circuits through the implementation of knife disconnection
High contact quality and vibration resistance thanks to the use of high-quality spring contact material
Secure wiring thanks to lockable swivel lever