Control box - FL RUGGED BOX OMNI-2 2701439

Control box set for constructing wireless systems for industrial applications, incl. three 2.4/5 GHz omnidirectional antennas that can be directly screwed on, IP66, with DIN rail, plugs, and screw connections, with 100 ... 240 V power supply unit, without devices


Product Details




Set consists of 2701408 ANT-OMNI-2459-02
2701402 RAD-PIG-EF316-N-RSMA
2868596 STEP-PS/ 1AC/24DC/0.5
3209578 PT 2,5-QUATTRO
3209581 PT 2,5-QUATTRO BU
3209594 PT 2,5-QUATTRO-PE
1656725 VS-08-RJ45-5-Q/IP20

Housing material Polycarbonate

Width 174 mm
Height 254 mm
Depth 137 mm

Ambient conditions
Degree of protection IP66


Order Key 2701439
Packing unit 1 pc
Minimum order quantity 1 pc
Catalog Page Page 394 (C-6-2019)
GTIN 4046356752190
Weight per Piece (including packing) 2,043.2 GRM
Weight per Piece (excluding packing) 2,043.2 GRM
Customs tariff number 85177000
Country of origin DE



EAC


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”