The content you are viewing is tailored for Israel. View Content for United States | Choose Another Country

VS-08-RJ45-5-Q/IP20 - RJ45 connector
1656725

RJ45 connector, design: RJ45, degree of protection: IP20, number of positions: 8, 1 Gbps, CAT5, material: Plastic, connection method: Insulation displacement connection, connection cross section: AWG 26- 23, cable outlet: straight, color: traffic grey A RAL 7042, Ethernet

Product details









Compatible products



Your advantages

Easy and time-saving assembly with IDC fast connection technology
Can be used internationally due to EAC, UL 1863, and CAN/CSA C22.2
Ideal companion for servicing or repairs in the field: no special tools required for mounting