Control box - FL RUGGED BOX DIR-1 2701440

Control box set for constructing wireless systems for industrial applications, incl. panel antenna and 3 m antenna cable for 2.4/5 GHz, IP66, with DIN rail, plugs, and screw connections, with 100 ... 240 V power supply unit, without devices


Product Details




Set consists of 2701186 ANT-DIR-2459-01
2903266 RAD-PIG-RSMA/N-3
2868596 STEP-PS/ 1AC/24DC/0.5
3209578 PT 2,5-QUATTRO
3209581 PT 2,5-QUATTRO BU
3209594 PT 2,5-QUATTRO-PE
1656725 VS-08-RJ45-5-Q/IP20

Housing material Polycarbonate

Width 174 mm
Height 254 mm
Depth 137 mm

Ambient conditions
Degree of protection IP66


Order Key 2701440
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 394 (C-6-2019)
GTIN 4046356752206
Weight per Piece (including packing) 2.0 KGM
Weight per Piece (excluding packing) 2.0 KGM
Customs tariff number 85177000
Country of origin DE



REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”