Contact insert - SACC-CI-M12MSL-4CON-L180 THR R 1425605

Flush-type connector, Power, 4-position, Plug, straight, L - Power, PCB mounting, THR solder connection

Product Details




Cable structure
Signal type/category Power

Insertion/withdrawal cycles > 100
Header 1
Type Flush-type plug, straight

Degree of protection (when plugged in) IP67 (correctly plugged in and locked)
Degree of protection IP67 (correctly plugged in and locked)
Degree of protection IP67, when plugged in
Ambient temperature (operation) -25 °C ... 105 °C
Ambient temperature (operation) -40 °C ... 105 °C (without mechanical actuation)

Notes on operation The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration.
Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Rated surge voltage 1.5 kV
Nominal voltage UN 63 V
Nominal current IN 16 A

Flammability rating according to UL 94 V0
Sealing material FKM
Contact material CuZn
Contact surface material Au
Contact carrier material PA4T

Signal type/category Power

Mounting type PCB mounting

Type of packaging Belt
Delivery state with assembly pad

Test socket torque

Standards/specifications IEC 61076-2-111

Number of positions 4
Type of contact Pin
Coding L - Power
Insulation characteristics
Overvoltage category III
Degree of pollution 3


Order Key 1425605
Packing unit 60 pc
Minimum order quantity 60 pc
Note Made to Order (non-returnable)
GTIN 4055626428413
Weight per Piece (including packing) 10.3 GRM
Weight per Piece (excluding packing) 10.3 GRM
Customs tariff number 85366990
Country of origin DE



cULus Recognized

Approval Specification Data
Nominal voltage UN 63 V
Nominal current IN 16 A

EAC


Your advantages

For compact devices: transmit high power in a confined space
Reduced mounting costs thanks to two-piece device connector
Packaging available for automated pick and place assembly
All common pin assignments and codings available
Easy device integration, thanks to mechanical port screw connections with threaded fastening
Additional gasket for the device when not plugged in