Contact insert - SACC-CI-M12MSD- 4CON-SH TOR 32 1457513

Bus system flat-type plug, Ethernet/PROFINET CAT5 (100 Mbps), 4-position, Plug, straight, D-coded, PCB mounting, THR solder connection

Product Details




Order Key 1457513
Packing unit 100 pc
Minimum order quantity 100 pc
Note Made to Order (non-returnable)
Catalog Page Page 257 (C-2-2013)
GTIN 4046356616263
Weight per Piece (including packing) 7.0 GRM
Weight per Piece (excluding packing) 7.0 GRM
Customs tariff number 85389099
Country of origin DE



UL Recognized

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 4 A
AWG/kcmil 22
Max. cross section 22 mm²

cUL Recognized

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 4 A
AWG/kcmil 22
Max. cross section 22 mm²

EAC

cULus Recognized


Your advantages

Reduced mounting costs thanks to two-piece device connector
Packaging available for automated pick and place assembly
All common pin assignments and codings available
Easy device integration thanks to mechanical port screw connections with threaded attachment, press-in contour or direct integration in the front plate
Additional gasket for the device when not plugged in