Recently searched
Login
0
No products in comparison
Products
Products overview
Find a Distributor
New products
Product navigator for device connection technology
Technologies
Customer-specific solutions
Configurators
Sample service
Product Compliance
Cross Reference Search
Automate
Automation software
Building automation
Edge computing
HMIs and IPCs
Industrial communication
PLCnext Technology
PLCs (controllers) and I/Os
Smart Services
Connect
Board-to-board connectors
Cables and lines
Connectors
Distribution blocks and device terminal blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Crimp connectors
Ferrules
Hand tools
Industrial lighting and signal technology
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Workstation solutions
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filter
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Contactor and power relay
Energy monitoring
I/O signal marshalling
Motor starters and electronic switching devices
Process indicators and field devices
Relays and solid-state relays
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview
Application examples from practice
Educational solutions
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Buildings
Data Centers
Railway industry
POWER
Battery storage systems
Conventional power generation
DC grids in industry
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Marine and offshore
Mining
Power-to-X
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet building
Device manufacturers
Digital Factory
Electrical installations
Machine building
OTHER TOPICS
Agriculture
COMPLETE line
Data connectors for smart networks
Functional safety
Industrial remote communication
Industrial security
Power reliability
Video surveillance
Company
Overview
The Phoenix Contact Group
Careers
Our culture and attitude
Compliance
Sustainability
History
Suppliers
Events & News
Overview
Events & trade fairs
News
Service & Support
Overview
Catalogs and brochures
Contact
PLCnext Community
Inform
Frequently Asked Questions
Case studies
White papers
Consult and Plan
Engineering Data for control cabinet building
Engineering Data for PCB Components
Configurators
Product Security Incident Response Team
My Phoenix Contact
Login / Register
Registration Benefits
My Product Lists
My Comparison
Home
Products
Connectors
ISOBUS, AT/ATM, and DT/DTM connectors
SACC-AT06-2S-IV - Connector housing
SACC-AT06-2S-IV
-
Connector housing
1520758
Connector housing, 2-position, Crimp contacts
Product details
Expand all
Collapse all
Technical data
Notes
General
AT06-2S-BLK
General
Use with Size 16 socket contacts
Product properties
Series
AT06
Number of positions
2
Contact numbering
1 - 2
Shielded
no
Electrical properties
Specific dielectric strength
1500 V AC (Less than 2 mA current leakage)
Insulation resistance
1000 MΩ (at 25 °C)
Nominal voltage U
N
50 V AC/DC (IEC rating)
Nominal current I
N
13 A (MAX)
Connection data
Connection method
Crimp contacts
Dimensions
Dimensional drawing
Width
15 mm
Height
15.8 mm
Length
28.4 mm
Material specifications
Seal material Profile gasket
Silicon
Seal material Cable seal
Silicon
Housing material
PA-GF
Mechanical properties
Mechanical data
Insertion/withdrawal cycles
≥ 100
Characteristics
Specific dielectric strength
1500 V AC (Less than 2 mA current leakage)
Environmental and real-life conditions
Ambient conditions
Degree of protection
IP68 (in mated condition)
IP69K (in mated condition)
Ambient temperature (operation)
-55 °C ... 125 °C
Commercial data
Item number
1520758
Packing unit
50 pc
Minimum order quantity
50 pc
Note
Made to order (non-returnable)
Product key
AF2IEA
GTIN
4063151984670
Weight per piece (including packing)
22.22 g
Weight per piece (excluding packing)
3.9 g
Customs tariff number
85389099
Country of origin
US
Classifications
ECLASS
ECLASS-13.0
27440116
ECLASS-15.0
27440116
ETIM
ETIM 9.0
EC002635
Environmental product compliance
EU RoHS
Fulfills EU RoHS substance requirements
Yes
(No exemptions)
China RoHS
Environment friendly use period (EFUP)
EFUP-E
No hazardous substances above the limits
EU REACH SVHC
REACH candidate substance (CAS No.)
No substance above 0.1 wt%
Compatible products
Expand all
Collapse all
Accessories
CC-AT62-S16-R14-NI
-
Crimp contact
1519750
CC-AT62-S16-R16/20-AU
-
Crimp contact
1519751
CC-AT62-S16-R16/20-NI
-
Crimp contact
1519753
IV-AW2S
-
Terminal position assurance
1521018
IV-SP16
-
Filler plug
1521037
Where Can I Buy This Item?
Product Help