Component housing lower part - ME 70 UT GN 2915753

DIN rail housing, Lower housing part with metal foot catch, tall design, with vents, width: 70 mm, height: 99 mm, depth: 107.3 mm, color: green (6021), cross connection: without bus connector, number of positions cross connector: not relevant

This product needs further products for operation. Mandatory Accessories

Product Details




Ambient conditions
Ambient temperature (operation) -40 °C ... 105 °C (depending on power dissipation)
Ambient temperature (assembly) -5 °C ... 100 °C
Ambient temperature (storage/transport) -40 °C ... 55 °C
Relative humidity (storage/transport) 80 %
Max. IP code to attain IP20

Thickness of the PCB 1.4 mm ... 1.8 mm
Type of PCB mount Latching

Assembly instruction: Refer to the data sheet for the range in the download area.
Recommendation Material of contact pads for bus connector, galvanic gold (hard gold)
Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Dimensional drawing
Depth from top edge of DIN rail 99.8 mm
Depth from top edge of DIN rail to support point on upper part 68.5 mm
Height 99 mm
Width 70 mm
Depth 107.3 mm
PCB design
PCB thickness 1.4 mm ... 1.8 mm

Housing material Polyamide
Flammability rating according to UL 94 V0
Color green (6021)

Mounting position Vertical (horizontal DIN rail)
Mounting type DIN rail mounting

Outer packaging type Carton
Type of packaging packed in cardboard

Platform

Type Lower housing part with metal foot catch, tall design
Housing type DIN rail housing
Ventilation openings present yes


Order Key 2915753
Packing unit 10 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4046356176828
Weight per Piece (including packing) 95.2 GRM
Weight per Piece (excluding packing) 73.2 GRM
Customs tariff number 85472000
Country of origin DE



UL Recognized