The content you are viewing is tailored for Israel. View Content for United States | Choose Another Country

ME 22,5 F-UT/FE BUS/10 BK - Mounting base housing
2695714

DIN rail housing, Lower housing part with metal foot catch, with functional ground contact, flat design, with vents, width: 22.6 mm, height: 99 mm, depth: 84.8 mm, color: black (similar RAL 9005), cross connection: integrated bus connector, number of positions cross connector: 10, Bus connector: 10 parallel contacts

This product needs further products for operation. Mandatory accessories

Product details









Compatible products




Your advantages

Tool-free mounting
Available in overall widths from 12.5 mm ... 90 mm, modular extension is possible
Flammability rating V0 in accordance with UL 94
Variety of connection technology
Can be mounted on the DIN rail
With integrated or DIN-rail-mountable bus connector as an option