SACCBP-M12MSD-4CON-M16/5,0-931 - Device connector rear mounting
1551590

Device connector rear mounting, Ethernet CAT5 (100 Mbps), Ethernet, 4-position, PUR, water blue RAL 5021, Pin, straight, M12, D-coding, on free cable end, Cable connection, cable length: 5 m, 0.14 mm2, Ethernet, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Compatible products