Circular connectors (device side) - SACC-SQ-M12MS-8CON-25F/0,5 1441561

Sensor/Actuator flush-type plug, 8-pos., M12, A-coded, front/square flange mounting, with 0.5 m TPE litz wire, 8 x 0.25 mm²

Product Details




Order Key 1441561
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 43 (C-2-2019)
GTIN 4046356533874
Weight per Piece (including packing) 29.3 GRM
Weight per Piece (excluding packing) 29.0 GRM
Customs tariff number 85444290
Country of origin DE



UL Recognized

Approval Specification Data
Nominal voltage UN 30 V
Nominal current IN 2 A
AWG/kcmil 24
Max. cross section 24 mm²

EAC

cULus Recognized

Approval Specification Data
Nominal voltage UN 30 V
Nominal current IN 2 A
AWG/kcmil 24
Min. cross section 24 mm²
Max. cross section 22 mm²

Your advantages

Pre-assembled with litz wires for immediate use
Customer-specific assemblies and litz wire lengths available
Sealed on the litz wire side for optimum leak-tightness
All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
For high transmission safety: shield connection to the housing with optional EMC nut
SPEEDCON fast locking system reduces cabling times