Circular connectors (device side) - SACC-SQ-M12FS-5CON-25F/0,5 1440986

Sensor/Actuator flush-type socket, 5-pos., M12, A-coded, front/square flange mounting, with 0.5 m TPE litz wire, 5 x 0.34 mm²

Product Details




Order Key 1440986
Packing unit 1 pc
Minimum order quantity 1 pc
Catalog Page Page 43 (C-2-2019)
GTIN 4046356533843
Weight per Piece (including packing) 28.1 GRM
Weight per Piece (excluding packing) 26.8 GRM
Customs tariff number 85444290
Country of origin DE



EAC

cULus Recognized

Approval Specification Data
Nominal voltage UN 60 V
Nominal current IN 4 A
AWG/kcmil
Min. cross section 22 mm²
Max. cross section 20 mm²

Your advantages

Pre-assembled with litz wires for immediate use
Customer-specific assemblies and litz wire lengths available
Sealed on the litz wire side for optimum leak-tightness
All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
For high transmission safety: shield connection to the housing with optional EMC nut
SPEEDCON fast locking system reduces cabling times