UL Recognized
Nominal voltage UN | 30 V |
---|---|
Nominal current IN | 2 A |
AWG/kcmil | 24 |
Max. cross section | 24 mm² |
EAC
cULus Recognized
Nominal voltage UN | 30 V |
---|---|
Nominal current IN | 1.5 A |
AWG/kcmil | 24 |
Max. cross section | 26 mm² |
Sensor/actuator flush-type connector, plug, 17-pos., M12 SPEEDCON, shielded, A-coded, rear/screw mounting with M12 thread, with straight solder pins
Nominal voltage UN | 30 V |
---|---|
Nominal current IN | 2 A |
AWG/kcmil | 24 |
Max. cross section | 24 mm² |
Nominal voltage UN | 30 V |
---|---|
Nominal current IN | 1.5 A |
AWG/kcmil | 24 |
Max. cross section | 26 mm² |