Circular connectors (device side) - SACC-DSI-M12FST-4CON-M16/0,5 1424134

Flush-type connector, Power, 4-position, Socket, M12, T power, Rear mounting, M16 x 1.5, Individual wires, cable length: 0.5 m, 1.31 mm2, UL/cUL stranded hook-up wire

Product Details




Assembly instructions With flat nut
Mounting type Rear mounting

Cable length 0.5 m
Cable structure
Cable type UL/cUL stranded hook-up wire
Signal type/category Power
Single wire, color Black, brown, blue, white
Wire diameter incl. insulation 2 mm
AWG signal line 16
Material wire insulation mPPE
Conductor material Bare Cu litz wires
Ambient conditions
Ambient temperature (operation) -20 °C ... 105 °C (cable, flexible installation)
-40 °C ... 105 °C (cable, fixed installation)
Halogen-free yes
Flame resistance in acc. to UL 1581 VW1

Insertion/withdrawal cycles > 100
Header 1
Type Flush-type socket, straight

Rated surge voltage 1.5 kV
1.5 kV AC/DC
Nominal current IN 12 A
Contact resistance ≤ 3 mΩ
Insulation resistance ≥ 100 MΩ
Test voltage 1.5 kV
Nominal voltage UN 63 V

Ambient temperature (operation) -25 °C ... 85 °C (Plug / socket)
-20 °C ... 105 °C (cable, flexible installation)
-40 °C ... 105 °C (cable, fixed installation)
Degree of protection IP67
IP65/IP67

Connection technology
Connection method Individual wires
Conductor connection
Connection method Individual wires

Notes on operation The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration.
Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Flame resistance in acc. to UL 1581 VW1
Standards/specifications IEC 61076-2-111

Contact material CuZn
Cable gland material CuZn alloy, nickel-plated
Contact surface material Au
Sealing material FKM
Material PU 2K (Grout material)
Flammability rating according to UL 94 V0
Contact carrier material PA

Number of positions 4
Coding T power
Insulation characteristics
Overvoltage category III
Degree of pollution 3


Order Key 1424134
Packing unit 1 pc
Minimum order quantity 1 pc
Catalog Page Page 282 (C-2-2019)
GTIN 4046356693363
Weight per Piece (including packing) 48.2 GRM
Weight per Piece (excluding packing) 40.4 GRM
Customs tariff number 85366990
Country of origin DE



EAC

cULus Recognized


Your advantages

For compact devices: transmit high power in a confined space
Pre-assembled with litz wires for immediate use
Customer-specific assemblies and litz wire lengths available
Sealed on the litz wire side for optimum leak-tightness
For high transmission safety: shield connection to the housing with optional EMC nut