Circular connectors (device side) - SACC-DSI-M 8MS-6CON-L180 1436521

Sensor/actuator flush-type connector, male, 6-pos., M8, rear/screw mounting with M8 thread, with straight solder connection

Product Details




Order Key 1436521
Packing unit 20 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 226 (C-2-2013)
GTIN 4046356434881
Weight per Piece (including packing) 5.6 GRM
Weight per Piece (excluding packing) 5.1 GRM
Customs tariff number 85366990
Country of origin DE



UL Recognized

Approval Specification Data
Nominal voltage U 30 V
Nominal current I 1.5 A
AWG/kcmil 26
Max. cross section 26 mm²

cUL Recognized

Approval Specification Data
Nominal voltage U 30 V
Nominal current I 1.5 A
AWG/kcmil 26
Max. cross section 26 mm²

EAC

cULus Recognized


Your advantages

Easy PCB assembly: one-piece connectors for wave soldering
Standard pin assignments and codings for signal transmission with a uniform design-in design
For high transmission reliability: optional shield connection to the housing and latching on the PCB