Circular connectors (device side) - SACC-DSI-M 8MS-3CON-L180 SH 1455997

Sensor/actuator flush-type connector, connector, 3-pos. M8, rear/screw mounting with M8 fastening thread, with straight solder connection

Product Details




Mounting type Rear mounting M8 x 1 With flat nut
Assembly instructions With flat nut

Shielded yes
Cable structure
Signal type/category Universal
Ambient conditions
Ambient temperature (operation) -25 °C ... 85 °C

Header 1
Type Flush-type plug, straight

Rated surge voltage 1.5 kV
Contact resistance ≤ 3 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 48 V AC
Nominal voltage UN 60 V DC
Nominal current IN 4 A

Degree of protection IP67
Degree of protection IP67
Ambient temperature (operation) -40 °C ... 85 °C
Ambient temperature (operation) -25 °C ... 85 °C

Connection technology
Connection method Solder pins
Conductor connection
Connection method Solder pins

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 25;
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Standards/specifications IEC 61076-2-104

Material EP (Grout material)
Flammability rating according to UL 94 HB
Sealing material NBR
Contact material Cu alloy
Contact surface material Au
Contact carrier material PA 6.6
Cable gland material Zinc die-cast, nickel-plated

Number of positions 3
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3


Order Key 1455997
Packing unit 20 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 229 (C-2-2013)
GTIN 4046356605953
Weight per Piece (including packing) 6.0 GRM
Weight per Piece (excluding packing) 6.0 GRM
Customs tariff number 85366990
Country of origin DE



UL Recognized

Approval Specification Data
Nominal voltage UN 30 V
Nominal current IN 4 A
AWG/kcmil 24
Max. cross section 24 mm²

cUL Recognized

Approval Specification Data
Nominal voltage UN 30 V
Nominal current IN 4 A
AWG/kcmil 24
Max. cross section 24 mm²

EAC

cULus Recognized


Your advantages

Easy PCB assembly: one-piece connectors for wave soldering
Standard pin assignments and codings for signal transmission with a uniform design-in design
For high transmission reliability: optional shield connection to the housing and latching on the PCB