Circular connector (cable-side) - SACC-FS-5SC M SCO 1432583

Connector, 5-position, Socket straight M12 SPEEDCON, Coding: A, Spring-cage connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm

Product Details




Assembly instructions The wires can be connected both with ferrules and without ferrules

Shielded no
Cable structure
Stripping length of the individual wire 10 mm

Insertion/withdrawal cycles ≥ 100
Header 1
Type Socket, straight

Contact resistance ≤ 8 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 60 V
Nominal current IN 4 A

External dimensions
External diameter 4 mm ... 8 mm (3.5 mm ... 4 mm available on request)

Degree of protection IP65
Degree of protection IP67
Degree of protection IP65/IP67
Ambient temperature (operation) -40 °C ... 85 °C (Plug / socket)

Connection technology
Connection method Spring-cage connection
External diameter 4 mm ... 8 mm (3.5 mm ... 4 mm available on request)
Conductor connection
Connection method Spring-cage connection
Conductor cross section flexible 0.14 mm2 ... 0.5 mm2
Cross section AWG 26 ... 20

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
China RoHS No hazardous substances above threshold values

Standards/specifications IEC 61076-2-101

Flammability rating according to UL 94 V0
Sealing material NBR
Material of grip body PA 6.6
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material TPU
Cable gland material Zinc die-cast, nickel-plated

Number of positions 5
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3


Order Key 1432583
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 19 (C-4-2015)
GTIN 4046356348270
Weight per Piece (including packing) 26.9 GRM
Weight per Piece (excluding packing) 24.7 GRM
Customs tariff number 85366990
Country of origin DE



Your advantages

Save time, thanks to installation with SPEEDCON fast locking system
Safe use in the field, thanks to a high degree of protection
Flexible: connectors for on-site assembly
Spring-cage connection: connect more securely, even in the case of shock and vibration, thanks to high contact forces