CSA
Approval ID: 158887Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 50 A | 20 - 8 | ||
C | ||||
600 V | 50 A | 20 - 8 | ||
D | ||||
600 V | 5 A | 20 - 8 |
IECEE CB Scheme
Approval ID: DE1-63586Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
1000 V | 41 A | 0.2 - 6 |
VDE Zeichengenehmigung
Approval ID: 40051855Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
1000 V | 41 A | 0.2 - 6 |
cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 50 A | 20 - 8 | ||
C | ||||
600 V | 50 A | 20 - 8 | ||
F | ||||
1000 V | 50 A | 20 - 8 | ||
D | ||||
600 V | 5 A | 20 - 8 |