VIP-PA-PWR/40XOE/HF/ 8,0M/S7
-
Front adapter
2908903
VIP power cabling, universal front adapter with halogen-free insulation, for connection to all popular 40-pos. SIMATIC S7-300 I/O modules, via 40 individual wires in rope structure, not assembled (field connection, e.g., via 40 terminal blocks)
Product details
Product type | Front adapter |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Operating voltage (AC/DC) | ≤ 250 V AC/DC |
Nominal operating mode | 100% operating factor |
Current (per single-core wire, 40°C) | ≤ 6 A |
Current (per single-core wire, 60°C) | ≤ 4 A |
Current (per single-core wire, 75°C) | ≤ 750 mA |
Current (Total current per cable, 40°C) | ≤ 20 A |
Current (Total current per cable, 60°C) | ≤ 16 A |
Rated insulation voltage | 260 V |
Rated surge voltage | 2.3 kV (Basic insulation) |
Supported controller SIEMENS S7-300 / ET 200 M | |
Suitable I/O card | 6ES7321-1BL00-0AA0 |
6ES7321-1EL00-0AA0 | |
6ES7321-1CH00-0AA0 | |
6ES7321-1FF10-0AA0 | |
6ES7322-1BL00-0AA0 | |
6ES7322-8BH10-0AB0 | |
6ES7322-5GH00-0AB0 | |
6ES7322-5FF00-0AB0 | |
6ES7322-5HF00-0AB0 | |
6ES7322-1HF10-0AA0 | |
6ES7323-1BL00-0AA0 | |
6ES7331-7NF00-0AB0 | |
6ES7331-7NF10-0AB0 | |
6ES7331-1KF02-0AB0 | |
6ES7331-7PF01-0AB0 | |
6ES7331-7PF11-0AB0 | |
6ES7331-7PE10-0AB0 | |
6ES7332-5HF00-0AB0 | |
6ES7326-1BK02-0AB0 | |
6ES7326-1RF00-0AB0 | |
6ES7326-2BF41-0AB0 | |
6ES7326-2BF01-0AB0 | |
6ES7326-2BF10-0AB0 | |
6ES7336-1HE00-0AB0 |
Controller level | |
Connection method | Plug-in connection |
Note | Can be plugged onto 40-pos. I/O modules |
Field level | |
Connection method | open cable end |
Number of connections | 40 |
Number of positions | 1 |
Cable | |
Length | 8 m |
Number of positions | 40 |
Shielded | no |
Conductor type | Assembled, halogen-free round cable |
Conductor structure signal line | 16x |
AWG signal line | 21 |
Conductor cross section | 40x 0.5 mm² |
External sheath, color | gray |
Conductor material | Bare Cu litz wires |
Halogen-free | yes |
Flame resistance | IEC 60332-1-2 (raw cable) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -20 °C ... 80 °C |
Standards/regulations | DIN EN 50178 |
IEC 60664 |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2908903 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK232S |
Product key | DK232S |
GTIN | 4055626356952 |
Weight per piece (including packing) | 22.22 g |
Weight per piece (excluding packing) | 22.22 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242292 |
UNSPSC
UNSPSC 21.0 | 32151601 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
PT 1,5/S - Feed-through terminal block 3208100
-
PT 2,5 - Feed-through terminal block 3209510
-
ST 1,5 - Feed-through terminal block 3031076
-
ST 2,5 - Feed-through terminal block 3031212
-
QTC 1,5 - Feed-through terminal block 3205019
-
QTC 2,5 - Feed-through terminal block 3206416
-
UTTB 2,5 - Double-level terminal block 3044636
-
PTTB 1,5/S - Double-level terminal block 3208511
-
PTTB 2,5 - Double-level terminal block 3210567
-
STTB 1,5 - Double-level spring-cage terminal block 3031157
-
STTB 2,5 - Double-level spring-cage terminal block 3031270
-
QTTCB 1,5 - Double-level terminal block 3205116
-
UT 2,5-TWIN - Feed-through terminal block 3044513
-
PT 1,5/S-TWIN - Feed-through terminal block 3208155
-
PT 2,5-TWIN - Feed-through terminal block 3209549
-
ST 1,5-TWIN - Feed-through terminal block 3031128
-
ST 2,5-TWIN - Feed-through terminal block 3031241
-
QTC 1,5-TWIN - Feed-through terminal block 3205048
-
QTC 2,5-TWIN - Feed-through terminal block 3206445
-
UT 2,5-MT - Knife-disconnect terminal block 3046362
-
PT 2,5-MT - Knife-disconnect terminal block 3210156
-
ST 2,5-MT - Knife-disconnect terminal block 3036343
-
QTC 1,5-MT - Knife-disconnect terminal block 3205103
-
QTC 2,5-MT - Knife-disconnect terminal block 3206487
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG