NBC-M12MRX/5,0-94F/M12MRX - Network cable
1080722

Network cable, Ethernet CAT6A (IEC 60512-27-100:2008, TIA-568-C.2:2009) (10 Gbps) CAT6A (10 Gbps), 8-position, PUR halogen-free, water blue RAL 5021, shielded (Advanced Shielding Technology), Plug angled M12, coding: X / IP67, on Plug angled M12, coding: X / IP67, cable length: 5 m

Product details









Compatible products