The content you are viewing is tailored for United Kingdom. View Content for United States | Choose Another Country

CUC-V06-C1PBK-S/R4CEA:1 - RJ45 connector
1414410

RJ45 connector, design: RJ45, degree of protection: IP67, number of positions: 8, 10 Gbps, CAT6A, material: Plastic, connection method: Crimp connection, connection cross section: AWG 24- 27, cable outlet: straight, color: black, Ethernet/PROFINET

Product details








Compatible products