VIP/S/D25M/BASE 1-8/L/C/EX
-
Base module
2906595
8-channel VIP I/O marshalling base element for universal use. All connections as screw connection technology. This module with the D-SUB 25 connector is pin compatible with the Foxboro I/A series DCS.
This product needs further products for operation.
Mandatory accessories
Product details
Product type | Module carrier |
Product family | VIP I/O-Marshalling |
No. of channels | 8 |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Max. operating voltage Umax | 30 V DC (field terminals) |
230 V AC (field terminals) | |
30 V DC (A and B terminals) | |
30 V DC (D-SUB 25 connector) | |
Max. permissible current | 4 A (A and B terminals) |
Max. permissible total current | 15 A (per module) |
Max. current carrying capacity per branch | 3 A (field signal) |
1 A (control contacts) |
Field level | |
Connection in acc. with standard | IEC / EN |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Controller level | |
Connection method | D-SUB 25 |
Number of connections | 1 |
Number of positions | 25 |
Tightening torque | 0.3 Nm ... 0.34 Nm |
Power-level terminals | |
Connection method | Screw connection |
Number of connections | 2 |
Conductor cross section rigid | 0.14 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.14 mm² ... 2.5 mm² |
Conductor cross section AWG | 26 ... 14 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Safety data | |
Input voltage Ui | 30 V (per channel) |
Input current Ii | 1 A (per channel) |
Inductance Li | 0 mH |
Capacitance Ci | 0 µF |
Safety-related maximum voltage Um | 253 V AC/DC (A and B terminals and D-SUB 25) |
Status display | no |
Status display present | no |
Item dimensions | |
Width | 123.1 mm |
Height | 102.7 mm |
Depth | 72.2 mm |
Color | gray (RAL 7042) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 75 °C |
Ambient temperature (storage/transport) | -40 °C ... 75 °C |
Altitude | < 2000 mm |
Permissible humidity (operation) | 0 % ... 95 % (non-condensing) |
ATEX | |
Identification | II 3G Ex nA IIC T4 Gc |
Certificate | Sira 17ATEX4367X |
IECEx | |
Identification | Ex nA IIC T4 Gc |
Certificate | IECEx SIR 17.0086X |
UKEX | |
Identification | II 3G Ex nA IIC T4 Gc |
Certificate | PxCIF23UKEX2906595X |
UL, USA/Canada | |
Identification | Class I, Div. 2, Groups A, B, C, D T4 |
Class I, Zone 2, IIC T4 | |
CSA, USA/Canada | |
Identification | Class I, Div. 2, Groups A, B, C, D T4 |
Class I, Zone 2, AEx nA IIC T4 Gc | |
Ex nA IIC T4 Gc |
Standards/regulations | IEC 60664 |
DIN EN 50178 |
Mounting type | DIN rail mounting |
Mounting position | As desired on 35 mm DIN rail in acc. with EN 60715 |
Item number | 2906595 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK115A |
Product key | DK115A |
Catalog page | Page 552 (C-5-2017) |
GTIN | 4055626184609 |
Weight per piece (including packing) | 442.3 g |
Weight per piece (excluding packing) | 442.3 g |
Customs tariff number | 85369010 |
Country of origin | US |
ECLASS
ECLASS-13.0 | 27141152 |
ETIM
ETIM 9.0 | EC002780 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 8da7faee-f0e6-4bc9-b684-22712f381589 |
Compatible products
-
VIP/S/MC/KIT 1-8 - PCB connector 2907031
-
VIP/S/FRONT-MC/KIT 1-8 - PCB connector 2907032
-
IOA FEED-THRU/EX - Feed-through plug 2906598
-
IOA AI/AO/BFI/DS/0.5A/EX - Input/output module 2906599
-
IOA DI/DO/BFI/DS/1.0A/EX - Input/output module 2906600
-
IOA REL 24V DO/BFI/3.0A/EX - Relay module 2910153
-
IOA REL 24V DI/BFI/1.0A/EX - Relay module 2910155
-
IOA REL 120V DO/BFI/3.0A/EX - Relay module 2910154
-
IOA REL 120V DI/1.0A/EX - Relay module 2910157
-
IOA REL 230V DO/BFI/NO/3.0A/EX - Relay module 2910421
-
IOA REL 230V DO/BFI/NC/3.0A/EX - Relay module 2910422
-
IOA REL 230V DI/1.0A/EX - Relay module 2910423
-
IOA RPSS-I-I/HART/EX - Power/input signal conditioner 2908452
-
IOA FEED-THRU-DO/NI/EX - Feed-through plug 1172189
-
IOA PR-DAI/DAO/F/DS/2A/EX - Input/output module 1048208
-
IOA PR-DAI/DAO/F/DS/0.25A/EX - Input/output module 1188706
-
IOA DAC-4DI/AI/EX - Converter 1145061
-
IOA LM-DI/R/RUSIO/EX - Monitoring block 1048209
Your advantages
Integrated carrier for IOA insertion and retention
Screw-clamp field connections
Power bus terminals with redundancy
Each channel has four connections (A, B, C, D) and multiple shield options
Channels for marking accessories
Integrated DIN rail ground foot
Rugged metal DIN rail foot for ease of installation or removal from the rail
Terminals for discrete wiring or cable connection
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG