Relay module for digital output signals for switching loads with max. 3 A nominal current and a maximum voltage of 230 V AC. The switch contact is protected by an integrated replaceable 3 A fuse. If the fuse fails, this is indicated by an LED. One N/C contact is available on the field side. The module is installed on a corresponding VIP I/O-Marshalling base element by means of plug-in contact. Installation in zone 2, “ec” type of protection is permitted.
IOA REL 230V DO/BFI/NC/3.0A/EX
-
Relay module
2910422
Relay module for VIP I/O-Marshalling base elements. For switching 230 V AC loads up to max. 3 A. Integrated fuse and fuse failure indication. N/C contact can be used.
This product needs further products for operation.
Mandatory accessories
Product details
CSA
Approval ID: 70134758cUL Listed
Approval ID: FILE E 196811UL Listed
Approval ID: FILE E 196811CSAus
Approval ID: 70134758IECEx
Approval ID: IECEx SIR 17.0078XcULus Listed
cCSAus
Compatible products
Your advantages
Output blown fuse indication
Active relay coil indication
Two-stage progressive release allowing for voltage checks with field-powered devices
Channel for marking accessories
Replaceable TE5-style fusing
230 V internal marshalling option for connected field device
Integrated keying reduces possible user error during replacement
Relay with NO contact
230 V internal marshalling option for connected field device