Relay module for digital input signals for the electrically isolated coupling of 230 V AC field devices. The control path is protected by an integrated replaceable 1 A fuse. The module is installed via a plug-in contact on a compatible VIP I/O-Marshalling termination board. Installation in zone 2, “ec” type of protection is permitted.
IOA REL 230V DI/1.0A/EX
-
Relay module
2910423
Relay module for VIP I/O-Marshalling termination boards. For the electrically isolated coupling of 230 V AC field devices to digital inputs. Integrated fuse and fuse failure indication.
This product needs further products for operation.
Mandatory accessories
Product details
ATEX
Approval ID: SIRA 17ATEX4293XCSA
Approval ID: 70134758cUL Listed
Approval ID: FILE E 196811UL Listed
Approval ID: FILE E 196811CSAus
Approval ID: 70134758Compatible products
Your advantages
Active relay coil indication
Two-stage progressive release allowing for voltage checks with field-powered devices
Channel for marking accessories
Replaceable TE5-style fusing
230 V internal marshalling option for connected field device
Integrated keying reduces possible user error during replacement