H distributor, number of positions: 4+PE, 600 V, 17.5 A, black, coding: P
Product List
Panel feed-through, for connectors, connection method: Push-in connection, number of positions: 4+FE, M25, Socket, 0.5 mm2 ... 2.5 mm2, 600 V, 17.5 A, PA, black, coding: F
Y distributor, number of positions: 2+PE, 500 V, 20 A, black, coding: P
Connector, connection method: Push-lock connection, number of positions: 4+FE, Pin, 0.5 mm2 ... 2.5 mm2, 600 V, 17.5 A, PA, black, coding: F, external cable diameter: 7 mm ... 11 mm and 11 mm ... 16 mm
Y distributor, number of positions: 4+PE, 600 V, 17.5 A, black, coding: P
H distributor, number of positions: 2+PE, 500 V, 20 A, black, coding: P
Connector, connection method: Push-lock connection, number of positions: 2+PE, Socket, 0.5 mm2 ... 2.5 mm2, 500 V, 20 A, PA, black, coding: P, external cable diameter: 6 mm ... 9 mm and 8 mm ... 13 mm
Panel feed-through, for connectors, connection method: Push-in connection, number of positions: 2+PE, M20, Pin, 0.5 mm2 ... 2.5 mm2, 500 V, 20 A, PA, light gray, coding: P
Connector, connection method: Push-lock connection, number of positions: 2+PE, Socket, 0.5 mm2 ... 2.5 mm2, 500 V, 20 A, PA, light gray, coding: P, external cable diameter: 6 mm ... 9 mm and 8 mm ... 13 mm
Connector, connection method: Push-lock connection, number of positions: 2+PE, Pin, 0.5 mm2 ... 2.5 mm2, 500 V, 20 A, PA, black, coding: P, external cable diameter: 6 mm ... 9 mm and 8 mm ... 13 mm