TMC 1 M1 200 20,0A
   - 
  Fuse modular terminal block
    
      0914729
      
      
    
  
      Thermal-magnetic circuit breaker, 1-pos., normal blow, 1 N/C contact, with universal foot for mounting on NS 32 or NS 35
Product details
| Product type | Thermomagnetic device circuit breakers | 
| Product family | TMC | 
| Type | DIN rail module, one-piece | 
| Number of positions | 1 | 
| Number of connections | 4 | 
| Number of rows | 2 | 
| Insulation characteristics | |
| Overvoltage category | III | 
| Degree of pollution | 3 | 
| Fuse type | Automatic device | 
| Rated surge voltage | 4 kV | 
| General | |
| Fuse | M1 (normal blow) | 
| Contact switching type | 1 N/C contact | 
| Main contact | |
| Connection method | Screw connection | 
| Screw thread | M3 | 
| Tightening torque | 0.6 ... 0.8 Nm | 
| Stripping length | 12 mm | 
| Internal cylindrical gage | A3 | 
| Conductor cross-section rigid | 0.2 mm² ... 6 mm² | 
| Cross section AWG | 24 ... 10 (converted acc. to IEC) | 
| Conductor cross-section flexible | 0.2 mm² ... 4 mm² | 
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 4 mm² | 
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 2.5 mm² | 
| 2 conductors with same cross section, solid | 0.2 mm² ... 0.75 mm² | 
| 2 conductors with same cross section, flexible | 0.2 mm² ... 0.75 mm² | 
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1 mm² | 
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 2.5 mm² | 
| Nominal current | 20 A | 
| Nominal voltage | 250 V AC | 
| 65 V DC | |
| Auxiliary contact | |
| Connection method | Screw connection | 
| Screw thread | M3 | 
| Tightening torque | 0.6 ... 0.8 Nm | 
| Stripping length | 12 mm | 
| Internal cylindrical gage | A1 | 
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² | 
| Cross section AWG | 24 ... 14 (converted acc. to IEC) | 
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² | 
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 2.5 mm² | 
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 1.5 mm² | 
| 2 conductors with same cross section, solid | 0.2 m² ... 0.75 m² | 
| 2 conductors with same cross section, flexible | 0.2 m² ... 0.75 mm² | 
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.25 mm² ... 0.5 mm² | 
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 0.75 mm² | 
| Nominal current | 20 A | 
| Nominal voltage | 250 V AC | 
| 65 V DC | |
| Width | 12.5 mm | 
| Height | 83.5 mm | 
| Height NS 35/15 | 103.5 mm | 
| Height NS 35/7,5 | 96 mm | 
| Height NS 32 | 100.5 mm | 
| Depth | 96 mm | 
| Flammability rating according to UL 94 | V0 | 
| Insulating material group | I | 
| Insulating material | PA-F | 
| Mechanical data | |
| Open side panel | No | 
| Ambient conditions | |
| Ambient temperature (operation) | -30 °C ... 60 °C | 
| Mounting type | DIN rail: 35 mm | 
| Item number | 0914729 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | CL39 | 
| Product key | CLA121 | 
| GTIN | 4046356338646 | 
| Weight per piece (including packing) | 77.77 g | 
| Weight per piece (excluding packing) | 77.77 g | 
| Customs tariff number | 85362010 | 
| Country of origin | DE | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
- 
    
      
 - 
    
      
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
 - 
    
      
NS 32 CU/120QMM UNPERF 2000MM - DIN rail, unperforated 1201280
 - 
    
      
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
 - 
    
      
NS 32 CU/35QMM UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201358
 - 
    
      
NS 32 AL UNPERF 2000MM - DIN rail, unperforated 1201028
 - 
    
      
NS 32 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201015
 - 
    
      
NS 32 PERF 2000MM-VPE 10 - DIN rail perforated 1201002
 - 
    
      
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
 - 
    
      
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
 - 
    
      
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
 - 
    
      
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
 - 
    
      
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
 - 
    
      
E/UK 1 - End bracket 1201413
 
PHOENIX CONTACT Ltd
        
        8240 Parkhill Drive, Milton, Ontario L9T 5V7