VIP VARIOFACE front adapter, with connected system cables for SMATIC S7-300, 1 x 32 channels can be connected
Controller-specific system cabling
Our controller-specific system cabling was specially developed to allow quick, error-free connection to the I/O modules of a wide range of controllers. With the simple plug-in front adapters, system cables, and termination boards, especially the new VARIOFACE Front Connect generation, you can make time savings of up to 90% and space savings of up to 60% in comparison with conventional solutions. VARIOFACE system cabling is available for all common I/O systems.
VIP VARIOFACE front adapter, with connected system cables for SMATIC S7-300, 4 x 8 channels can be connected
Round cable set; controller: Mitsubishi Electric MELSEC L, MELSEC Q, Honeywell MasterLogic ML200; connection 1: Fujitsu connector (1x 40-position); connection 2: IDC/FLK socket strip (1x 50-position); cable length: 4 m
Round cable set; controller: MODICON® M340 (BMX DDI 3202K, BMX DDI 6402K, BMX DD0 3202K, BMX DD0 6402K, BMX DDM 3202K); connection 1: Fujitsu connector (1x 40-position); connection 2: IDC/FLK socket strip (4x 14-position); cable length: 15 m
Assembled shielded round cable; connection 1: Single wires (25-position) (The wires are marked and fitted with ferrules); connection 2: D-SUB pin strip (1x 25-position); cable length: 3 m
Migration cable for Bailey INFI 90 to modern control platforms. Open-end cable for universal configurations, 36 conductors, 3.0 m
VIP VARIOFACE front adapter, with connected system cables for SMATIC S7-300, 1 x 32 channels can be connected
Assembled shielded round cable; connection 1: Single wires (25-position) (The wires are marked and fitted with ferrules); connection 2: D-SUB pin strip (1x 25-position); cable length: 1 m
Assembled shielded round cable; connection 1: Twisted pair (25-position) (The wires are marked and fitted with ferrules); connection 2: D-SUB pin strip (1x 25-position); cable length: 10 m
Assembled shielded round cable; connection 1: Twisted pair (37-position) (The wires are marked and fitted with ferrules); connection 2: D-SUB socket strip (1x 37-position); cable length: 5 m
Your advantages
- Fast, error-free coupling to the I/O modules of a wide range of automation devices, thanks to controller-specific system cabling
- Wide range of different functions such as relay, solid-state relay, and feed-through connector
- Individual design, thanks to interface modules in single-, double-, or three-conductor connection technology
- Flexible – connect with Push-in, spring-cage, or screw connection technology
- Simple planning using the configuration cross-reference list or online selector
- System cabling is part of the COMPLETE line system
VARIOFACE system cabling with plug-in components
Overview of controller-specific system cabling
The VARIOFACE controller-specific system cabling consists of the following components:
- Front adapters: the front adapter marshals the signals, eliminating the need for complex wiring with single-core wires. Simply plug the adapter into the correct input/output card of the controller. Solutions are available for the following controller manufacturers: ABB, Allen Bradley, Emerson, Honeywell, GE Fanuc, Phoenix Contact, Mitsubishi Electric, OMRON, Schneider Electric, Siemens, Yokogawa
- System cables: the signals are transmitted from the controller to the module via a pre-assembled system cable. Different versions are available, depending on length, number of positions, and shielding.
- Termination boards: the termination board transmits the control and field signals. You also benefit from our varied product range in this case. Termination boards are available in a wide range of connection technologies, overall widths, and different functions.
VARIOFACE Front Connect
The new generation of ultra-compact termination boards is the perfect addition between the remote I/O system and the field level.An innovative design ensures fast and error-free wiring as well as space savings in the control cabinet.VARIOFACE Front Connect ideally supports decentral peripheral devices with high flexibility and a narrow design.
VARIOFACE Front Connect
Conventional cabling with single-core wires
Conventional wiring with single-core wires
Wiring the I/O devices with single-core wires is very time-consuming and prone to errors.
Features:
- Time-consuming, because many work steps are necessary – such as cutting the wires to length, stripping, marking, crimping, and laying them
- Each single-core wire connection is a possible error source
- The arrangement of the cable bundles is confusing
- Arduous troubleshooting
- Maximum flexibility with single-core wires
VARIOFACE system cabling
VARIOFACE system cabling
The system cabling is a harmonized wiring concept that consists of a front adapter, system cable, and module.
Features:
- Plug-in components allow fast and error-free connection
- Time savings of 90% compared to conventional wiring with single-core wires
Configurator for system cabling for controllers
Configurator: VARIOFACE – system cabling for controllers
Configure your individual plug-and-play solution. Intuitive user interface and 3D models ensure easy handling. With just a few clicks, you can select your solution components consisting of front adapters, system cables, and signal transfer modules.
Controller-specific system cabling with PLC-V8 adapter
The system cabling adapter allows fast and error-free connection of relay modules to the control level. This solution combines the product features of PLC-INTERFACE and VARIOFACE system cabling. The input and output block allows a channel-specific assembly depending on the switching requirements, thanks to the modular structure.