SAC-4P-M12MS/ 1,0-652/M12FS
-
Sensor/actuator cable
1432048
Sensor/actuator cable, 4-position, TPE halogen-free, welding sputter-resistant, highly flexible, yellow, Plug straight M12, coding: A, on Socket straight M12, coding: A, cable length: 1 m
Cable length
Product details
| Product type | Sensor/actuator cable |
| Application | Standard, U.S. cables |
| Number of positions | 4 |
| No. of cable outlets | 1 |
| Shielded | no |
| Coding | A |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Flammability rating according to UL 94 | HB |
| Seal material | NBR |
| Material of grip body | TPU, hardly inflammable, self-extinguishing |
| Contact material | CuSn |
| Contact surface material | Ni/Au |
| Contact carrier material | TPU GF |
| Material for screw connection | Zinc die-cast, weld slag-resistant coating |
| Outer sheath, material | TPE |
| Insulation resistance | ≥ 10 MΩ |
| Nominal voltage UN | 250 V AC |
| 250 V DC | |
| Nominal current IN | 4 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Status display | no |
| Status display present | no |
| Conductor connection | |
| Tightening torque | 0.4 Nm (M12 connector) |
| Connection 1 | |
| Type | Plug straight M12 |
| Number of positions | 4 |
| Coding type | A |
| Connection 2 | |
| Type | Socket straight M12 |
| Number of positions | 4 |
| Coding type | A |
| Cable length | 1 m |
| TPE, highly flexible, yellow [652] | |
| Dimensional drawing |
|
| UL AWM Style | 20327 (105 °C / 300 V) |
| Number of positions | 4 |
| Shielded | no |
| Cable type | TPE, highly flexible, yellow [652] |
| Conductor structure signal line | 19x 0.03 in. |
| AWG signal line | 22 |
| Conductor cross-section | 4x 0.34 mm² (Signal line) |
| Wire diameter incl. insulation | 0.05 in. ±0.02 mm |
| External cable diameter | 5.33 mm ±0.13 mm |
| Outer sheath, material | TPE |
| External sheath, color | yellow |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | SRPVC |
| Single wire, color | brown, white, blue, black |
| Overall twist | 4 wires, twisted |
| Nominal voltage, cable | 300 V |
| Test voltage | Spark test |
| Minimum bending radius, flexible installation | 8 x D |
| Smallest bending radius, fixed installation | 10 x D |
| Smallest bending radius, movable installation | 43 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 10000000, Bending radius: 8 x D |
| Dynamic load capacity (torsion) | Torsion: ±360 °/m, Torsion cycles: 10000000 |
| Halogen-free | yes |
| Flame resistance | in acc. with UL FT4 |
| Other resistance | oil resistant (to UL 2256) |
| welding sputter-resistant | |
| sunlight resistant (720 h test per UL 2256) | |
| Ambient temperature (operation) | -5 °C ... 105 °C (Cable, flexible installation) |
| -30 °C ... 105 °C (cable, fixed installation) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| IP68 | |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
| Ambient temperature (operation) (Cable, fixed installation) | -30 °C ... 105 °C (cable, fixed installation) |
| Ambient temperature (operation) (Cable, flexible installation) | -5 °C ... 105 °C (Cable, flexible installation) |
| Standard designation | M12 connector |
| Standards/specifications | IEC 61076-2-101 |
| Item number | 1432048 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF07 |
| Product key | AF1ICB |
| GTIN | 4055626432298 |
| Weight per piece (including packing) | 22.22 g |
| Weight per piece (excluding packing) | 22.22 g |
| Customs tariff number | 85444290 |
| Country of origin | US |
ECLASS
| ECLASS-13.0 | 27060311 |
| ECLASS-15.0 | 27060311 |
ETIM
| ETIM 10.0 | EC001855 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Frequently searched
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7