Matlab Simulink® is a software environment from The MathWorks Inc. that is used for the graphical modeling, simulation, development, and implementation of dynamic systems and control algorithms. In conjunction with PLCnext Technology, Simulink enables engineers to create sophisticated automation logic without the need for traditional PLC programming. With PLCnext Target for Simulink, models can be translated directly into IEC 61131-3-compliant function blocks or PLCnext Engineer programs and executed on PLCnext Control. This seamless integration bridges the gap between model-based development and industrial automation. It optimizes development, reduces errors, and shortens the time to market.
PLCnext Control Extension, Function module, Left alignment, Protective function, Measurement of the grid parameters, Event logging; Connection to the controller via the PMP app (download from the PLCnext Store); BO0 ... BO4: 5;, Input voltage range: 380 V AC...998 V AC (50/60 Hz, nominal voltage); degree of protection: IP20; Supported controller: AXC F 2152, AXC F 3152, AXC F 2000 EA; The product is being prepared for compliance with the Cyber Resilience Act (CRA).