CSA
Approval ID: 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 15 A | 26 - 14 | ||
| C | ||||
| 300 V | 15 A | 26 - 14 | ||
IECEE CB Scheme
Approval ID: DE1-63027_A1| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 500 V | 17.5 A | 0.2 - 1.5 | ||
KR
Approval ID: HMB17372-EL002NK
Approval ID: 09 ME 140VDE Zeichengenehmigung
Approval ID: 40009031| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 500 V | 17.5 A | 0.2 - 1.5 | ||
cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 15 A | 26 - 14 | ||
| C | ||||
| 300 V | 15 A | 26 - 14 | ||
| D | ||||
| 600 V | 5 A | 26 - 14 | ||
DNV
Approval ID: TAE00001CSATEX
Approval ID: KEMA01ATEX2129U| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Type examination certificate | 440 V | 15.5 A | 0.08 - 1.5 | |
IECEx
Approval ID: IECEx KEM 06.0043U| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 440 V | 15.5 A | 0.08 - 1.5 | ||