AXL F UTH8 1F - Temperature module
2688417

The product will comply with CRA requirements

Axioline F, Temperature recording module, Analog inputs: 8 (8 inputs for thermocouples or linear voltage, plus 1 input -5 V to +5 V), connection technology: 2-conductor (shielded, twisted pair), transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors

Free download available. Downloads

Product details









Your advantages

8 analog input channels for the connection of thermocouples or linear voltages from -100 mV to +100 mV
1 analog input channel for the connection of voltages from -5 V to +5 V
Connection of sensors in 2-conductor technology
Internal detection and compensation of cold junction temperature (can be parameterized)
External connection of Pt 100 cold junction sensors possible
Easy to use due to internal linearization of the sensor characteristic curves
Low tolerances (typically ±0.01% for sensor type K)
High temperature stability (typically 5 ppm/K)
High resistance to electromagnetic interference (Class A)
"Channel Scout" function
Device rating plate stored
Installation monitoring with indication via diagnostic LED for each channel