AXL F UTH4 1H - Temperature module
2688598

Axioline F, Temperature recording module, Analog inputs: 4 (4 inputs for thermocouples or linear voltage, plus 1 input -5 V to +5 V), connection technology: 2-conductor (shielded, twisted pair), transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors

Free download available. Downloads

Product details









Compatible products



Your advantages

4 analog input channels to connect thermocouples or linear voltages from -100 mV to +100 mV
1 analog input channel for the connection of voltages from -5 V to +5 V
Connection of sensors in 2-conductor technology
Internal detection and compensation of cold junction temperature (can be parameterized)
External connection of Pt 100 cold junction sensors possible
Low tolerances (typically ±0.01% for sensor type K)
Very low measuring tolerances, even in various mounting positions, due to built-in space compensation of the internal cold junction
High temperature stability (typically 8 ppm/K)
High resistance to electromagnetic interference (Class A)
"Channel Scout" function
Device rating plate stored
Installation monitoring with indication via diagnostic LED for each channel