The content you are viewing is tailored for Canada. View Content for United States | Choose Another Country

PTI 16/S BU - Installation terminal block
3214023

Installation terminal block, nom. voltage: 500 V, nominal current: 76 A, Push-in connection, 1 level, Rated cross section: 16 mm2, cross section: 0.5 mm2 - 16 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue

Product details









Compatible products



Your advantages

Compatible with all Phoenix Contact installation terminal blocks
As well as the testing facility in the function shaft, each terminal point has a test contact
Each terminal point can be clearly labeled and easily recognized in every terminal block mounting position
Compact design tailored to distribution boards
The new Push-in connection technology enables easy, direct insertion of solid and stranded conductors with ferrules with a cross section of 0.34 mm² or higher