UISLKG 16-1
-
Installation protective conductor terminal block
3001789
Installation protective conductor terminal block, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 16 mm2, cross section: 2.5 mm2 - 25 mm2, mounting method: PE foot with mounting screw, M4, mounting type: NS 35/15-2,3, color: green-yellow
Product details
Product type | Ground terminal block |
Number of positions | 1 |
Number of connections | 2 |
Number of rows | 1 |
Insulation characteristics | |
Overvoltage category | III |
Rated surge voltage | 6 kV |
Number of connections per level | 2 |
Nominal cross section | 16 mm² |
Level 1 above 1 below 1 | |
Connection method | Screw connection |
Screw thread | M4 |
Note | Please observe the current carrying capacity of the DIN rails. |
Tightening torque | 1.5 ... 1.8 Nm |
Stripping length | 11 mm |
Connection in acc. with standard | IEC 60947-7-2 |
Conductor cross-section rigid | 2.5 mm² ... 25 mm² |
Cross section AWG | 12 ... 3 (converted acc. to IEC) |
Conductor cross-section flexible | 4 mm² ... 16 mm² |
Conductor cross-section, flexible [AWG] | 12 ... 6 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 1.5 mm² ... 16 mm² |
Flexible conductor cross-section (ferrule with plastic sleeve) | 1.5 mm² ... 16 mm² |
Nominal cross section | 16 mm² |
Width | 12 mm |
Color | green-yellow |
Flammability rating according to UL 94 | V2 |
Insulating material group | I |
Insulating material | PA |
Static insulating material application in cold | -40 °C |
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 125 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 125 °C |
General | |
Terminal block mounting | 1.5 Nm ... 1.8 Nm (PE foot with mounting screw, M4) |
Mechanical data | |
Open side panel | No |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 60947-7-2 |
Mounting type | NS 35/15-2,3 |
Terminal block mounting | 1.5 Nm ... 1.8 Nm (PE foot with mounting screw, M4) |
Item number | 3001789 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Sales key | BE01 |
Product key | BE1251 |
GTIN | 4017918089993 |
Weight per piece (including packing) | 37.6 g |
Weight per piece (excluding packing) | 36.057 g |
Customs tariff number | 85369040 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 39121410 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
ZB 10:UNBEDRUCKT - Zack marker strip 1053001
-
ZB10,LGS:FORTL.ZAHLEN - Zack marker strip 1053014
-
ZB10,QR:FORTL.ZAHLEN - Zack marker strip 1053027
-
ZB10,LGS:L1-N,PE - Marker for terminal blocks 1053412
-
ZB10,LGS:U-N - Marker for terminal blocks 1053438
-
UC-TM 10 - Marker for terminal blocks 0818069
-
UCT-TM 10 - Marker for terminal blocks 0829142
-
E/UK - End bracket 1201442
-
E/UK 1 - End bracket 1201413
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7