cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
Screw connection | 26 - 12 | |||
Fast connection | 24 - 16 | |||
Use group C | ||||
Screw connection | 26 - 12 | |||
Fast connection | 24 - 16 |
Protective conductor terminal block, connection method: Quick connection, cross section: 0.25 mm2 - 1.5 mm2, connection method: Screw connection, cross section: 0.14 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: green-yellow
Product type | Ground terminal block |
Number of connections | 3 |
Number of rows | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 8 kV |
Maximum power dissipation for nominal condition | 0.56 W |
Number of connections per level | 3 |
Frequency of connections with the same cross section | 100 |
Nominal cross section | 1.5 mm² |
Note | Please observe the current carrying capacity of the DIN rails. |
Material wire insulation | PVC / PE |
Connection in acc. with standard | IEC 60947-7-2 |
Conductor cross section rigid | 0.25 mm² ... 1.5 mm² |
Cross section AWG | 24 ... 16 (converted acc. to IEC) |
Conductor cross section flexible | 0.25 mm² ... 1.5 mm² |
Conductor cross section, flexible [AWG] | 24 ... 16 (converted acc. to IEC) |
Cross section, sensor conductors | 0.25 mm² ... 0.34 mm² |
Screw thread | M3 |
Tightening torque | 0.5 ... 0.6 Nm |
Stripping length | 9 mm |
Connection in acc. with standard | IEC 60947-7-2 |
Conductor cross section rigid | 0.14 mm² ... 4 mm² |
Cross section AWG | 26 ... 12 (converted acc. to IEC) |
Conductor cross section flexible | 0.14 mm² ... 2.5 mm² |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.14 mm² ... 2.5 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 0.14 mm² ... 2.5 mm² |
Rated data (ATEX/IECEx) | |
Identification | II 2 GD Ex eb IIC Gb |
Operating temperature range | -45 °C ... 90 °C |
Ex-certified accessories | 3206296 D-QTCU 1,5-TWIN |
1204517 SZF 1-0,6X3,5 | |
3022276 CLIPFIX 35-5 | |
3022218 CLIPFIX 35 | |
output | (Permanent) |
Ex connection data Fast connection | |
Nominal cross section | 1.5 mm² |
Rated cross section AWG | 16 |
Connection capacity rigid | 0.25 mm² ... 1.5 mm² |
Connection capacity AWG | 24 ... 16 |
Connection capacity flexible | 0.25 mm² ... 1.5 mm² |
Connection capacity AWG | 24 ... 16 |
Frequency of connections with the same cross section | 100 |
Ex connection data Screw connection | |
Torque range | 0.5 Nm ... 0.6 Nm |
Nominal cross section | 1.5 mm² |
Rated cross section AWG | 16 |
Connection capacity rigid | 0.14 mm² ... 4 mm² |
Connection capacity AWG | 26 ... 12 |
Connection capacity flexible | 0.14 mm² ... 2.5 mm² |
Connection capacity AWG | 26 ... 14 |
Width | 5.2 mm |
End cover width | 2.2 mm |
Height | 76.4 mm |
Depth on NS 35/7,5 | 42.8 mm |
Depth on NS 35/15 | 50.3 mm |
Color | green-yellow |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Static insulating material application in cold | -60 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
Surface flammability NFPA 130 (ASTM E 162) | passed |
Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
Wire diameter incl. insulation | 3 mm |
Mechanical data | |
Open side panel | Yes |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 60947-7-2 |
IEC 60947-7-2 |
Mounting type | NS 35/7,5 |
NS 35/15 |
Item number | 3050060 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Sales key | BE03 |
Product key | BE3129 |
GTIN | 4017918975777 |
Weight per piece (including packing) | 14.67 g |
Weight per piece (excluding packing) | 13.6 g |
Customs tariff number | 85369010 |
Country of origin | CN |
ECLASS-13.0 | 27250202 |
ETIM 9.0 | EC000901 |
UNSPSC 21.0 | 39121400 |
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
Screw connection | 26 - 12 | |||
Fast connection | 24 - 16 | |||
Use group C | ||||
Screw connection | 26 - 12 | |||
Fast connection | 24 - 16 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 20fad62d-dbc2-4b07-8e04-751f6e95a643 |