DT 2,5-TWIN-PE
   - 
  Feed-through terminal block
    
      3034125
      
      
    
  
      Feed-through terminal block, number of connections: 3, connection method: Leg spring connection, 1 level, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow
Product details
| Product type | Ground terminal block | 
| Number of connections | 3 | 
| Number of rows | 1 | 
| Insulation characteristics | |
| Overvoltage category | III | 
| Degree of pollution | 3 | 
| Rated surge voltage | 8 kV | 
| Number of connections per level | 3 | 
| 1 level | |
| Connection method | Leg spring connection | 
| Note | Please observe the current carrying capacity of the DIN rails. | 
| Stripping length | 8 mm ... 10 mm | 
| Internal cylindrical gage | A3 | 
| Connection in acc. with standard | IEC 60947-7-2 | 
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² | 
| Cross section AWG | 24 ... 12 (converted acc. to IEC) | 
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² | 
| Conductor cross-section, flexible [AWG] | 24 ... 14 (converted acc. to IEC) | 
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 2.5 mm² | 
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 2.5 mm² | 
| Connection in acc. with standard | IEC/EN 60079-7 | 
| Test certificate name | KEMA 04ATEX2284 U | 
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² | 
| Cross section AWG | 24 ... 12 (converted acc. to IEC) | 
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² | 
| Rated data (ATEX/IECEx) | |
| Identification |  II 2 G Ex eb IIC Gb | 
| Operating temperature range | -60 °C ... 110 °C | 
| Ex-certified accessories | 3030488 D-ST 2,5-TWIN | 
| output | (Permanent) | 
| Ex connection data General | |
| Stripping length | 10 mm | 
| Nominal cross section | 2.5 mm² | 
| Rated cross section AWG | 14 | 
| Connection capacity rigid | 0.2 mm² ... 2.5 mm² | 
| Connection capacity AWG | 24 ... 14 | 
| Connection capacity flexible | 0.2 mm² ... 4 mm² | 
| Connection capacity AWG | 24 ... 12 | 
| Width | 5.2 mm | 
| End cover width | 2.2 mm | 
| Color | green-yellow | 
| Flammability rating according to UL 94 | V0 | 
| Insulating material group | I | 
| Insulating material | PA | 
| Static insulating material application in cold | -60 °C | 
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 125 °C | 
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C | 
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 | 
| Calorimetric heat release NFPA 130 (ASTM E 1354) | 27,5 MJ/kg | 
| Surface flammability NFPA 130 (ASTM E 162) | passed | 
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed | 
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed | 
| Mechanical data | |
| Open side panel | Yes | 
| Connection in acc. with standard | IEC 60947-7-2 | 
| IEC/EN 60079-7 | 
| Mounting type | NS 35/7,5 | 
| NS 35/15 | 
| Item number | 3034125 | 
| Packing unit | 50 pc | 
| Minimum order quantity | 50 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | BE02 | 
| Product key | BE2222 | 
| GTIN | 4017918977498 | 
| Weight per piece (including packing) | 10.395 g | 
| Weight per piece (excluding packing) | 10.395 g | 
| Customs tariff number | 85369010 | 
| Country of origin | DE | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | 
              EFUP-E
               No hazardous substances above the limits 
             | 
          
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
- 
    
      
 - 
    
      
FBS 3-5 - Plug-in bridge 3030174
 - 
    
      
FBS 4-5 - Plug-in bridge 3030187
 - 
    
      
FBS 5-5 - Plug-in bridge 3030190
 - 
    
      
FBS 10-5 - Plug-in bridge 3030213
 - 
    
      
FBS 20-5 - Plug-in bridge 3030226
 - 
    
      
FBS 50-5 - Plug-in bridge 3038930
 - 
    
      
FBS 2-5 BU - Plug-in bridge 3036877
 - 
    
      
FBS 3-5 BU - Plug-in bridge 3036880
 - 
    
      
FBS 4-5 BU - Plug-in bridge 3036893
 - 
    
      
FBS 5-5 BU - Plug-in bridge 3036903
 - 
    
      
FBS 10-5 BU - Plug-in bridge 3036916
 - 
    
      
FBS 20-5 BU - Plug-in bridge 3036929
 - 
    
      
FBS 50-5 BU - Plug-in bridge 3032114
 - 
    
      
D-ST 2,5-TWIN - End cover 3030488
 - 
    
      
DS-ST 2,5 - Cover segment 3036602
 - 
    
      
ATP-ST-TWIN - Partition plate 3030789
 - 
    
      
WST 2,5 - Warning cover 3030941
 - 
    
      
SZF 1-0,6X3,5 - Screwdriver 1204517
 - 
    
      
D-ST 2,5-TWIN-0,8 OG - End cover 3030512
 - 
    
      
D-ST 2,5-TWIN OG - End cover 3036754
 - 
    
      
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
 - 
    
      
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
 - 
    
      
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
 - 
    
      
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
 - 
    
      
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
 - 
    
      
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
 - 
    
      
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
 - 
    
      
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
 - 
    
      
NS 35/ 7,5 CAP - End cap 1206560
 - 
    
      
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
 - 
    
      
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
 - 
    
      
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
 - 
    
      
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
 - 
    
      
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
 - 
    
      
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
 - 
    
      
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
 - 
    
      
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
 - 
    
      
NS 35/15 CAP - End cap 1206573
 - 
    
      
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
 - 
    
      
ZB 5 :UNBEDRUCKT - Zack marker strip 1050004
 - 
    
      
ZB 5,LGS:FORTL.ZAHLEN - Zack marker strip 1050017
 - 
    
      
ZB 5,QR:FORTL.ZAHLEN - Zack marker strip 1050020
 - 
    
      
ZB 5,LGS:GLEICHE ZAHLEN - Zack marker strip 1050033
 - 
    
      
ZB 5,LGS:L1-N,PE - Zack marker strip 1050415
 - 
    
      
UC-TM 5 - Marker for terminal blocks 0818108
 - 
    
      
UCT-TM 5 - Marker for terminal blocks 0828734
 - 
    
      
GBS 5-25X12 - Group marker label for terminal marking 0810588
 - 
    
      
GBS 5-25X5 - Group marker label for terminal marking 0829126
 - 
    
      
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
 - 
    
      
ZBF 5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808671
 - 
    
      
ZBF 5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808697
 - 
    
      
ZBF 5,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810821
 - 
    
      
ZBF 5,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810863
 - 
    
      
UC-TMF 5 - Marker for terminal blocks 0818153
 - 
    
      
UCT-TMF 5 - Marker for terminal blocks 0828744
 - 
    
      
MPS-MT - Test plug 0201744
 - 
    
      
MPS-IH WH - Insulating sleeve 0201663
 - 
    
      
MPS-IH RD - Insulating sleeve 0201676
 - 
    
      
MPS-IH BU - Insulating sleeve 0201689
 - 
    
      
MPS-IH YE - Insulating sleeve 0201692
 - 
    
      
MPS-IH GN - Insulating sleeve 0201702
 - 
    
      
MPS-IH GY - Insulating sleeve 0201728
 - 
    
      
MPS-IH BK - Insulating sleeve 0201731
 - 
    
      
ISH 2,5/0,2 - Insulating sleeve 3002843
 - 
    
      
ISH 2,5/0,5 - Insulating sleeve 3002856
 - 
    
      
ISH 2,5/1,0 - Insulating sleeve 3002869
 - 
    
      
PAI-4-N GY - Test adapter 3032871
 - 
    
      
PS-5 - Test plug 3030983
 - 
    
      
DP PS-5 - Spacer plate 3036725
 - 
    
      
PS-5/2,3MM RD - Test plug 3038723
 - 
    
      
E/AL-NS 35 - End bracket 1201662
 
PHOENIX CONTACT Ltd
        
        8240 Parkhill Drive, Milton, Ontario L9T 5V7