DNV
Approval ID: TAE00001S9CSA
Approval ID: 13631IECEE CB Scheme
Approval ID: NL-65056| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 500 V | 6.3 A | 0.14 - 4 | ||
EAC
Approval ID: KZ7500651131219505cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 10 A | 26 - 10 | ||
| Multi-conductor connection | 600 V | 10 A | 26 - 14 | |
| C | ||||
| 600 V | 10 A | 26 - 10 | ||
| Multi-conductor connection | 600 V | 10 A | 26 - 14 | |
KEMA-KEUR
Approval ID: 71-113330| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 500 V | 6.3 A | 0.14 - 4 | ||