ST 4-HESILED 60 (5X20) - Fuse modular terminal block
3036550

Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 60 V, nominal current: 6.3 A, connection method: Spring-cage connection, 1 level, Rated cross section: 1 mm2, cross section:  0.08 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black

Product details









Compatible products



Your advantages

Simple wiring of very small, flexible conductors
Enables one-handed wiring
Reliable vibration resistance thanks to spring-loaded contact elements
Full flexibility thanks to the standardized CLIPLINE complete bridging, marking, and testing accessories