CSA
Approval ID: 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 6.3 A | 24 - 10 | ||
| C | ||||
| 300 V | 6.3 A | 24 - 10 | ||
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 24 V, nominal current: 6.3 A, connection method: Push-in connection, 1 level, Rated cross section: 1 mm2, cross section: 0.2 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
| General | The current is determined by the fuse used, the voltage by the selected LED. If the fuse is faulty, the downstream circuit will not be disconnected. |
| Number of connections | 2 |
| Number of rows | 1 |
| Potentials | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Fuse type | Glass / ceramics / ... |
| Rated surge voltage | 4 kV |
| Maximum power dissipation for nominal condition | 1.02 W |
| Fuse | G / 5 x 20 |
| LED voltage range | 12 V AC/DC ... 30 V AC/DC |
| LED current range | 0.31 mA ... 0.95 mA |
| Maximum power dissipation | max. 1.6 W (with single arrangement of the fuse terminal block in the event of overload) |
| max. 1.6 W (With interconnected arrangement of several fuse terminal blocks in the event of overload) | |
| max. 4 W (with single arrangement of the fuse terminal block in the event of a short-circuit) | |
| max. 2.5 W (With interconnected arrangement of several fuse terminal blocks in the event of a short-circuit) |
| LED voltage range | 12 V AC/DC ... 30 V AC/DC |
| Number of connections per level | 2 |
| Nominal cross section | 4 mm² |
| 1 level | |
| Connection method | Push-in connection |
| Stripping length | 10 mm ... 12 mm |
| Internal cylindrical gage | A4 |
| Connection in acc. with standard | IEC 60947-7-3 |
| Conductor cross-section rigid | 0.2 mm² ... 6 mm² |
| Cross section AWG | 24 ... 10 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.2 mm² ... 4 mm² |
| Conductor cross-section, flexible [AWG] | 24 ... 12 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 4 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 4 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 1 mm² |
| Nominal current | 6.3 A |
| Maximum load current | 6.3 A (the current is determined by the fuse used) |
| Nominal voltage | 24 V |
| Nominal cross section | 1 mm² |
| 1 level Connection cross sections directly pluggable | |
| Conductor cross-section rigid | 0.5 mm² ... 6 mm² |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.5 mm² ... 4 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.5 mm² ... 4 mm² |
| Width | 8.2 mm |
| End cover width | 2.2 mm |
| Height | 67.8 mm |
| Depth | 35.3 mm |
| Depth on NS 35/7,5 | 42.8 mm |
| Depth on NS 35/15 | 50.3 mm |
| Color | black (RAL 9005) |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Mechanical data | |
| Open side panel | Yes |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 90 % |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 60947-7-3 |
| Mounting type | NS 35/7,5 |
| NS 35/15 |
| Item number | 3270203 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Sales key | BE02 |
| Product key | BE2234 |
| GTIN | 4055626045474 |
| Weight per piece (including packing) | 12.206 g |
| Weight per piece (excluding packing) | 10.7 g |
| Customs tariff number | 85369095 |
| Country of origin | CN |
| ECLASS-13.0 | 27250113 |
| ECLASS-15.0 | 27250113 |
| ETIM 9.0 | EC000899 |
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0.225 kg CO2e |