UT 4-HESILED 24-P/P-EX - Fuse modular terminal block
1021489

Fuse modular terminal block, With test socket screws for insertion of test plugs, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, number of positions: 1, connection method: Screw connection, Rated cross section: 4 mm2, cross section:  0.14 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black

Product details









Compatible products



Your advantages

Globally recognized: Internationally proven screw connection
Maintenance-free and vibration-resistant thanks to the patented Reakdyn principle
Easy integration and replacement of fuses with the lever element
Easy checking of the fuses with optical signal unit
Long-term stable connections with the use of high-quality materials
Long-term stable connections with the use of high-quality materials
Maximum efficiency in the smallest space - thanks to integrated level bridging, the connections are connected across levels