VIP-PA-PWR/20XOE/ 8,0M/S7
-
Front adapter
2904729
VIP power cabling, universal front adapter for connection to all popular 20-pos. SIMATIC S7-300 I/O modules, via 20 individual wires in rope structure, not assembled (field connection, e.g., via 20 modular terminal blocks)
Product details
Product type | Front adapter |
Insulation characteristics | |
Overvoltage category | II |
Operating voltage (AC/DC) | ≤ 250 V AC/DC |
Nominal operating mode | 100% operating factor |
Current (per single-core wire, 40°C) | ≤ 6 A |
Current (per single-core wire, 60°C) | ≤ 4 A |
Current (per single-core wire, 75°C) | ≤ 750 mA |
Current (Total current per cable, 40°C) | ≤ 20 A |
Current (Total current per cable, 60°C) | ≤ 16 A |
Rated insulation voltage | 260 V |
Rated surge voltage | 2.3 kV (Basic insulation) |
Supported controller SIEMENS S7-300 / ET 200 M | |
Suitable I/O card | 6ES7321-1BH02-0AA0 |
6ES7321-1BH10-0AA0 | |
6ES7321-7BH01-0AB0 | |
6ES7321-1BH50-0AA0 | |
6ES7321-1CH20-0AA0 | |
6ES7321-1FH00-0AA0 | |
6ES7321-1FF01-0AA0 | |
6ES7322-1FL00-0AA0 | |
6ES7322-1BH01-0AA0 | |
6ES7322-1BH10-0AA0 | |
6ES7322-1FH00-0AA0 | |
6ES7322-1BF01-0AA0 | |
6ES7322-8BF00-0AB0 | |
6ES7322-1CF00-0AA0 | |
6ES7322-1FF01-0AA0 | |
6ES7322-1HH01-0AA0 | |
6ES7322-1HF01-0AA0 | |
6ES7323-1BH01-0AA0 | |
6ES7327-1BH00-0AB0 | |
6ES7331-7HF01-0AB0 | |
6ES7331-7KF02-0AB0 | |
6ES7331-7KB02-0AB0 | |
6ES7332-7ND02-0AB0 | |
6ES7332-5HD01-0AB0 | |
6ES7332-5HB01-0AB0 | |
6ES7334-0CE01-0AA0 | |
6ES7334-0KE00-0AB0 | |
6ES7331-7TF01-0AB0 | |
6ES7332-8TF01-0AB0 | |
6ES7336-4GE00-0AB0 |
Controller level | |
Connection method | Plug-in connection |
Note | Can be plugged onto 20-pos. I/O modules |
Field level | |
Connection method | open cable end |
Number of connections | 20 |
Number of positions | 1 |
Cable | |
Length | 8 m |
Number of positions | 20 |
Shielded | no |
Conductor type | Round cable set |
Conductor structure signal line | 16x 1.80 mm |
AWG signal line | 21 |
Conductor cross section | 20x 0.5 mm² |
Outer sheath, material | Semi-rigid PVC |
Conductor material | Bare Cu litz wires |
Halogen-free | no |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -20 °C ... 80 °C |
Standards/regulations | DIN EN 50178 |
IEC 60664 |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2904729 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CK02 |
Product key | DK232S |
GTIN | 4046356882002 |
Weight per piece (including packing) | 1,315.2 g |
Weight per piece (excluding packing) | 1,315.2 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242292 |
UNSPSC
UNSPSC 21.0 | 32151601 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
PT 1,5/S - Feed-through terminal block 3208100
-
PT 2,5 - Feed-through terminal block 3209510
-
ST 1,5 - Feed-through terminal block 3031076
-
ST 2,5 - Feed-through terminal block 3031212
-
QTC 1,5 - Feed-through terminal block 3205019
-
QTC 2,5 - Feed-through terminal block 3206416
-
UTTB 2,5 - Double-level terminal block 3044636
-
PTTB 1,5/S - Double-level terminal block 3208511
-
PTTB 2,5 - Double-level terminal block 3210567
-
STTB 1,5 - Double-level spring-cage terminal block 3031157
-
STTB 2,5 - Double-level spring-cage terminal block 3031270
-
QTTCB 1,5 - Double-level terminal block 3205116
-
UT 2,5-TWIN - Feed-through terminal block 3044513
-
PT 1,5/S-TWIN - Feed-through terminal block 3208155
-
PT 2,5-TWIN - Feed-through terminal block 3209549
-
ST 1,5-TWIN - Feed-through terminal block 3031128
-
ST 2,5-TWIN - Feed-through terminal block 3031241
-
QTC 1,5-TWIN - Feed-through terminal block 3205048
-
QTC 2,5-TWIN - Feed-through terminal block 3206445
-
UT 2,5-MT - Knife-disconnect terminal block 3046362
-
PT 2,5-MT - Knife-disconnect terminal block 3210156
-
ST 2,5-MT - Knife-disconnect terminal block 3036343
-
QTC 1,5-MT - Knife-disconnect terminal block 3205103
-
QTC 2,5-MT - Knife-disconnect terminal block 3206487
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7