XTV 6 GN - Feed-through terminal block
1656914

Feed-through terminal block, nom. voltage: 1000 V, nominal current: 41 A, number of connections: 2, number of positions: 1, connection method: Push-X-connection, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: green

Product details









Compatible products



Your advantages

Maximum ease of use thanks to the effortless and tool-free Push-X technology
Quick installation of all types of conductors with and without ferrule
Open clamping chambers guarantee quick wiring on site
Clear identification of the conductor connection
Full flexibility thanks to the standardized CLIPLINE complete bridging, marking, and testing accessories
Vibration-resistant and maintenance-free conductor connection
Optimized for manual and automated wiring