UT 2,5-MTD P/P BU
   - 
  Feed-through terminal block
    
      3064111
      
      
    
  
      Feed-through terminal block, With test socket screws for insertion of test plugs, nom. voltage: 630 V, nominal current: 24 A, number of connections: 2, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue
Product details
| Product type | Feed-through terminal block | 
| Number of connections | 2 | 
| Number of rows | 1 | 
| Potentials | 1 | 
| Insulation characteristics | |
| Overvoltage category | III | 
| Degree of pollution | 3 | 
| Rated surge voltage | 8 kV | 
| Number of connections per level | 2 | 
| Nominal cross section | 2.5 mm² | 
| Rated cross section AWG | 12 | 
| Level 1 above 1 below 1 | |
| Connection method | Screw connection | 
| Screw thread | M3 | 
| Tightening torque | 0.5 ... 0.6 Nm | 
| Stripping length | 9 mm | 
| Internal cylindrical gage | A3 | 
| Connection in acc. with standard | IEC 60947-7-1 | 
| Conductor cross-section rigid | 0.14 mm² ... 4 mm² | 
| Cross section AWG | 26 ... 12 (converted acc. to IEC) | 
| Conductor cross-section flexible | 0.14 mm² ... 4 mm² | 
| Conductor cross-section, flexible [AWG] | 26 ... 12 (converted acc. to IEC) | 
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.14 mm² ... 2.5 mm² | 
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.14 mm² ... 2.5 mm² | 
| 2 conductors with same cross section, solid | 0.14 mm² ... 1.5 mm² | 
| 2 conductors with same cross section, flexible | 0.14 mm² ... 1.5 mm² | 
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.14 mm² ... 1.5 mm² | 
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 1.5 mm² | 
| Nominal current | 24 A | 
| Maximum load current | 32 A (with 4 mm² conductor cross-section) | 
| Nominal voltage | 630 V | 
| Nominal cross section | 2.5 mm² | 
| Width | 5.2 mm | 
| End cover width | 2.2 mm | 
| Color | blue | 
| Flammability rating according to UL 94 | V0 | 
| Insulating material group | I | 
| Insulating material | PA | 
| Static insulating material application in cold | -60 °C | 
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 125 °C | 
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C | 
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 | 
| Calorimetric heat release NFPA 130 (ASTM E 1354) | 27,5 MJ/kg | 
| Surface flammability NFPA 130 (ASTM E 162) | passed | 
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed | 
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed | 
| Surge voltage test | |
| Result | Test passed | 
| Temperature-rise test | |
| Requirement temperature-rise test | Increase in temperature ≤ 45 K | 
| Result | Test passed | 
| Short-time withstand current 2.5 mm² | 0.3 kA | 
| Short-time withstand current 4 mm² | 0.48 kA | 
| Result | Test passed | 
| Power-frequency withstand voltage | |
| Test voltage setpoint | 1.89 kV | 
| Result | Test passed | 
| Mechanical data | |
| Open side panel | Yes | 
| Mechanical strength | |
| Result | Test passed | 
| Attachment on the carrier | |
| DIN rail/fixing support | NS 32/NS 35 | 
| Result | Test passed | 
| Test for conductor damage and slackening | |
| Rotation speed | 10 (+/- 2) rpm | 
| Revolutions | 135 | 
| Conductor cross-section/weight | 0.14 mm² / 0.2 kg | 
| 2.5 mm² / 0.7 kg | |
| 4 mm² / 0.9 kg | |
| Result | Test passed | 
| Needle-flame test | |
| Time of exposure | 30 s | 
| Result | Test passed | 
| Oscillation/broadband noise | |
| Specification | DIN EN 50155 (VDE 0115-200):2018-05 | 
| Spectrum | Long life test category 2, bogie-mounted | 
| Frequency | f1 = 5 Hz to f2 = 250 Hz | 
| ASD level | 6.12 (m/s²)²/Hz | 
| Acceleration | 3.12g | 
| Test duration per axis | 5 h | 
| Test directions | X-, Y- and Z-axis | 
| Shocks | |
| Pulse shape | Half-sine | 
| Acceleration | 30g | 
| Shock duration | 18 ms | 
| Number of shocks per direction | 3 | 
| Test directions | X-, Y- and Z-axis (pos. and neg.) | 
| Connection in acc. with standard | IEC 60947-7-1 | 
| Mounting type | NS 35/7,5 | 
| NS 35/15 | 
| Item number | 3064111 | 
| Packing unit | 50 pc | 
| Minimum order quantity | 50 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | BE01 | 
| Product key | BE1111 | 
| GTIN | 4046356285742 | 
| Weight per piece (including packing) | 9.987 g | 
| Weight per piece (excluding packing) | 9.987 g | 
| Customs tariff number | 85369040 | 
| Country of origin | PL | 
Compatible products
            Note: Applying some accessories below might limit this product.
          
          
        - 
    
      
 - 
    
      
FBS 3-5 - Plug-in bridge 3030174
 - 
    
      
FBS 4-5 - Plug-in bridge 3030187
 - 
    
      
FBS 5-5 - Plug-in bridge 3030190
 - 
    
      
FBS 10-5 - Plug-in bridge 3030213
 - 
    
      
FBS 20-5 - Plug-in bridge 3030226
 - 
    
      
FBS 50-5 - Plug-in bridge 3038930
 - 
    
      
FBSR 2-5 - Plug-in bridge 3033702
 - 
    
      
FBSR 3-5 - Plug-in bridge 3001591
 - 
    
      
FBSR 4-5 - Plug-in bridge 3001592
 - 
    
      
FBSR 5-5 - Plug-in bridge 3001593
 - 
    
      
FBSR 10-5 - Plug-in bridge 3033710
 - 
    
      
FBS 2-5 BU - Plug-in bridge 3036877
 - 
    
      
FBS 3-5 BU - Plug-in bridge 3036880
 - 
    
      
FBS 4-5 BU - Plug-in bridge 3036893
 - 
    
      
FBS 5-5 BU - Plug-in bridge 3036903
 - 
    
      
FBS 10-5 BU - Plug-in bridge 3036916
 - 
    
      
FBS 20-5 BU - Plug-in bridge 3036929
 - 
    
      
FBS 50-5 BU - Plug-in bridge 3032114
 - 
    
      
D-UT 2,5/4-TWIN - End cover 3047141
 - 
    
      
ATP-UT-TWIN - Partition plate 3047183
 - 
    
      
SZS 0,6X3,5 - Screwdriver 1205053
 - 
    
      
SZG 0,6X3,5 VDE - Screwdriver 1205121
 - 
    
      
X-PEN 0,35 - Marker pen 0811228
 - 
    
      
P-CO 2-5 R47K - Component connector 3032447
 - 
    
      
D-UT 2,5/4-TWIN BU - End cover 3047142
 - 
    
      
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
 - 
    
      
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
 - 
    
      
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
 - 
    
      
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
 - 
    
      
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
 - 
    
      
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
 - 
    
      
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
 - 
    
      
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
 - 
    
      
NS 35/ 7,5 CAP - End cap 1206560
 - 
    
      
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
 - 
    
      
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
 - 
    
      
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
 - 
    
      
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
 - 
    
      
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
 - 
    
      
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
 - 
    
      
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
 - 
    
      
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
 - 
    
      
NS 35/15 CAP - End cap 1206573
 - 
    
      
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
 - 
    
      
ZB 5 :UNBEDRUCKT - Zack marker strip 1050004
 - 
    
      
ZB 5,LGS:FORTL.ZAHLEN - Zack marker strip 1050017
 - 
    
      
ZB 5,QR:FORTL.ZAHLEN - Zack marker strip 1050020
 - 
    
      
ZB 5,LGS:GLEICHE ZAHLEN - Zack marker strip 1050033
 - 
    
      
ZB 5,LGS:L1-N,PE - Zack marker strip 1050415
 - 
    
      
UC-TM 5 - Marker for terminal blocks 0818108
 - 
    
      
UCT-TM 5 - Marker for terminal blocks 0828734
 - 
    
      
GBS 5-25X12 - Group marker label for terminal marking 0810588
 - 
    
      
GBS 5-25X5 - Group marker label for terminal marking 0829126
 - 
    
      
MPS-MT - Test plug 0201744
 - 
    
      
MPS-IH WH - Insulating sleeve 0201663
 - 
    
      
MPS-IH RD - Insulating sleeve 0201676
 - 
    
      
MPS-IH BU - Insulating sleeve 0201689
 - 
    
      
MPS-IH YE - Insulating sleeve 0201692
 - 
    
      
MPS-IH GN - Insulating sleeve 0201702
 - 
    
      
MPS-IH GY - Insulating sleeve 0201728
 - 
    
      
MPS-IH BK - Insulating sleeve 0201731
 - 
    
      
PAI-4-FIX-5/6 BU - Test adapter 3035975
 - 
    
      
PAI-4-FIX-5/6 OG - Test adapter 3035974
 - 
    
      
PAI-4-FIX-5/6 YE - Test adapter 3035977
 - 
    
      
PAI-4-FIX-5/6 RD - Test adapter 3035976
 - 
    
      
PAI-4-FIX-5/6 GN - Test adapter 3035978
 - 
    
      
PAI-4-FIX-5/6 BK - Test adapter 3035980
 - 
    
      
PAI-4-FIX-5/6 GY - Test adapter 3035982
 - 
    
      
PAI-4-FIX-5/6 VT - Test adapter 3035979
 - 
    
      
PAI-4-FIX-5/6 BN - Test adapter 3035981
 - 
    
      
PAI-4-FIX-5/6 WH - Test adapter 3035983
 - 
    
      
PS-5 - Test plug 3030983
 - 
    
      
DP PS-5 - Spacer plate 3036725
 - 
    
      
PS-5/2,3MM RD - Test plug 3038723
 - 
    
      
CLIPFIX 35 - End bracket 3022218
 - 
    
      
CLIPFIX 35-5 - End bracket 3022276
 - 
    
      
E/NS 35 N - End bracket 0800886
 - 
    
      
PAI-4-N GY - Test adapter 3032871
 
PHOENIX CONTACT Ltd
        
        8240 Parkhill Drive, Milton, Ontario L9T 5V7