CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 65 A | 24 - 6 | ||
Use group C | ||||
600 V | 65 A | 24 - 6 |
IECEE CB Scheme
Approval ID: NL-39959Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
800 V | 57 A | - 10 |
cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 65 A | 24 - 6 | ||
Use group C | ||||
600 V | 65 A | 24 - 6 | ||
Use group F | ||||
800 V | 65 A | 24 - 6 |
KEMA-KEUR
Approval ID: 71-119849Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
800 V | 57 A | - 10 |
GL
Approval ID: 98876-96 HHNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
EEx e II part certificate | 690 V | 57 A | - 10 |
cUL Recognized
Approval ID: E192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
600 V | 65 A | 24 - 6 |
EAC Ex
Approval ID: KZ 7500525010101950UL Recognized
Approval ID: E192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
600 V | 65 A | 24 - 6 |